IESNA:LM-63-2002
[TEST]P1197501
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-830-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3000K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4044
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
408 423.9 453.6 487 516.2 542 562.4 575.8 580.9 586.1
606.7 624.6 650.8 706.4 786.1 880.9 976.1 1068.6 1150.4 1216.9
1290.6 1358.3 1428 1493.4 1551.7 1571.3 1538.1 1456.5 1241.6 799.9
291.9 106.3 55.8 30.9 16.6 4.9 0
408 426.7 457.2 490.2 520.4 544.9 566.2 579 584.4 589.3
607.6 624.4 648.5 699 776.3 868.8 960.8 1055.8 1138.9 1214.3
1283.5 1362.1 1428.2 1493.8 1554.7 1582.2 1563 1488.7 1289.7 864.7
331.5 116.3 61.4 33.4 17.7 6 0
408 424.2 452.9 485.3 513.8 538.6 557.7 570.3 575.2 577.3
591.6 610.8 632.3 672.8 741.4 828.1 927.1 1027 1117.8 1191.9
1259.7 1335.5 1420.7 1504.9 1585 1649.5 1693.2 1690.6 1541.7 1135.3
527.5 172.1 88.2 49.4 23.2 7.7 0
408 421.8 448.2 478.3 504.3 526.8 545.2 556.2 560.9 562.4
570.1 590.5 611.2 635.3 680.9 746.9 827.4 917.8 1014.3 1112.7
1209.6 1310.6 1417.3 1534.9 1655.3 1749.4 1827.2 1908.8 1939.3 1688.5
1059.8 407.3 158.1 85.9 46.9 14.9 0
408 420.7 444 470.8 494.9 516 533.7 545.2 550.7 553.5
557.3 570.7 593.1 611.6 634.6 674.3 732.6 804.6 889 988.5
1105.4 1237.5 1376 1536.6 1677.9 1817.4 1961 2135.2 2335.3 2379.8
1997.6 1228.6 526.4 237.1 115.9 45.4 0
408 418 437.1 459.5 482.1 503.2 521.1 534.7 542.6 548.4
552.8 561.3 578.6 600.5 618.9 640.2 675.7 727.7 798.5 879
971.2 1074.1 1187.9 1319.1 1469.5 1654 1873.2 2136.9 2497.6 2837
2819.7 2262.4 1343.6 574.6 199.2 44.7 0
408 417.8 436.3 459.3 480.6 501.3 519.4 533.4 542 548.1
552.6 561.1 577.3 598.8 618 638.9 671.7 718.8 789.7 863.9
958.9 1052.4 1164 1292.1 1443.9 1628.9 1848.3 2113.7 2475.2 2835.7
2828 2279.7 1370.7 590.7 203.7 45.8 0
408 416.1 431.4 450.4 470.4 490 509.2 524.9 535.8 544.1
552.4 563.3 575.4 586.9 602.9 625.3 651 683.4 732 799.5
882.4 980.2 1097.8 1242.2 1412.8 1610.3 1828 2066.2 2353 2611.8
2567.5 2052.6 1219.8 481.9 144 28.5 0
408 415 425.9 441.6 459.3 477.6 496.8 514.1 528.3 541.1
553.7 567.3 578.6 588.2 600.3 614.8 639.1 674.5 729.2 807
910.3 1040.5 1193.6 1363.8 1539.8 1724.7 1916.9 2122.9 2328.5 2393.4
2184.9 1555.2 730.9 257.1 102.5 40.5 0
408 412 419.5 430.8 445.2 461.6 480 497 512.8 528.3
543.7 559 572 584.1 596.7 611 632.7 668.5 729.2 818.5
941.8 1092.7 1258.4 1429.9 1606.3 1786.5 1975 2145.3 2220.2 2074.5
1602.4 804.2 242.2 102.7 60.3 30.5 0
408 411.2 415.8 424.6 435.9 449.7 464.6 480.6 496.2 512.1
529.4 547.3 565.2 580.7 598 618.2 648.1 696.2 769.3 873
1023 1198.7 1403.7 1615 1837.2 2023 2175.5 2225.1 2085.4 1672.5
1042 412.9 123.8 51.1 24.7 8.1 0
408 409.9 413.7 421.2 432.2 443.5 458.2 473.4 488.5 503.4
520.9 539.8 558.8 576 596.3 618.9 652.3 697.9 765.9 863.9
998.5 1169.8 1366.4 1567.1 1752 1894.1 1965.2 1921.6 1730.1 1316.1
752.7 287 99.5 40.7 17.7 3.6 0
408 409.2 411.6 419.5 429.1 440.8 453.3 467 481.5 495.3
511.1 529 546 563.3 581.8 603.7 630.6 667.9 716.6 782.3
876.4 1004.5 1157.6 1312.7 1442.7 1516 1504 1401.3 1215.6 906.5
497.6 191.3 74.8 37.3 23.6 8.9 0
408 406.9 409.5 415.8 424.8 435.9 448 459.9 471.4 481.5
492.5 502.8 512.1 519.6 522.8 522.4 517.2 507.9 496.2 485.1
474.9 470.6 470.6 462.1 427.6 361.1 276.1 200.3 149.1 115.7
92.9 76.7 63.5 50.3 33.2 14.1 0
408 405.8 408.2 415.6 425.4 436.3 448 459.5 470.6 477.6
481 480 475.7 466.3 451.4 431.8 408.2 382.2 354.5 323
292.3 262.7 234.3 208.1 184.3 165.3 148.5 136.1 124.4 112.1
96.9 82 65.2 48.1 29.2 13.2 0
408 404.6 408.6 416.3 426.7 438.4 451.8 464.2 471.7 474.6
471 461.9 450.4 435.7 419.7 400.9 377.7 351.5 323.2 293.3
263.9 236.5 212.4 191.9 173.8 158.9 146.4 139.1 130 118
103.1 82.9 64.1 45.6 26.4 13.6 0
408 404.3 408.8 418.2 429.5 443.3 457.2 466.8 471.2 470.6
465.5 458 445 427.3 406.9 386.2 364.3 338.9 310.8 282.1
255.4 233.3 213.5 196.4 180.9 167 158.9 151.5 151.7 152.7
142.7 124.6 110.8 86.1 59.6 39.8 0
408 405.4 410.9 421 435.2 448.9 459.7 468.2 471 470.4
466.1 457 441.6 422.9 400.9 377.9 349.4 318.7 288.9 262.2
239.7 220.7 204.7 190.9 177.2 165.1 154.9 167 190.5 200.9
195.6 187 179.4 144.9 116.1 82.4 0
408 405.6 412.4 424.4 438 452.3 462.5 468.7 470.6 470.2
466.3 457.6 443.1 424.8 398.2 367.5 331.7 298 265.7 240.7
217.7 200.3 185.8 174.3 163 148.1 154.2 169.6 177.5 173.8
164.5 163.8 142.5 116.5 98.6 70.1 0
408 405.8 413.5 426.3 441.2 454.4 463.8 469.1 471.2 470.6
466.8 459.1 447.8 429.5 400.5 362.6 320.6 280.6 245.8 217.3
194.1 177.9 166.4 156.8 141.7 138.9 147 156.2 153.2 144.7
138 131.4 107.6 88 74.3 52.6 0
408 406 414.4 427.8 444 456.5 466.1 471.7 474.4 473.8
469.3 463.1 451.8 431 399 357.5 310.6 263.9 224.5 196.6
177.5 163.8 153.8 143.8 130.8 134.4 141.9 146.1 141.5 156.4
143.6 128.2 96.3 77.8 64.1 39.4 0
408 406.9 414.8 428.2 443.3 457.4 467 472.5 475.7 475.9
472.7 467.2 456.3 436.3 403.7 360.7 311.2 262.5 222 194.3
176.4 162.8 152.5 141.7 129.1 132.9 140.2 144.4 139.5 155.1
143.6 117 93.1 76.9 63.9 30.9 0
